IESNA:LM-63-2002
[TEST]P1055148
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DR-S1005D835-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 2, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]3500K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2728
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 41.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1803.8 1784.1 1776.6 1763 1744.9 1722.3 1692.1 1660.5 1624.3 1583.6
1535.3 1488.5 1435.8 1383 1327.2 1269.9 1211 1150.7 1088.9 1022.5
960.7 894.3 828 763.1 696.8 628.9 561 490.1 420.8 352.9
282 220.2 161.4 107.1 55.8 18.1 0
1803.8 1814.3 1802.2 1781.1 1746.4 1698.2 1640.9 1582.1 1511.2 1443.3
1370.9 1297 1217.1 1135.6 1052.7 971.3 889.8 809.9 733 656
582.1 509.8 440.4 374 321.2 279 239.8 202.1 168.9 137.2
110.1 86 63.3 43.7 27.1 12.1 0
1803.8 1793.2 1770.6 1717.8 1642.4 1565.5 1476.5 1381.5 1277.4 1173.3
1064.8 960.7 859.6 766.1 680.2 598.7 515.8 458.5 416.3 375.5
334.8 301.6 270 239.8 214.2 190 165.9 144.8 125.2 105.6
86 69.4 54.3 39.2 24.1 12.1 0
1803.8 1793.2 1747.9 1669.5 1579 1470.4 1355.8 1230.7 1105.5 984.8
868.7 766.1 668.1 574.6 506.7 461.5 417.8 381.6 343.9 312.2
283.5 257.9 233.8 211.1 190 170.4 150.8 132.7 114.6 98
81.4 66.4 51.3 37.7 24.1 12.1 0
1803.8 1797.7 1754 1668 1564 1447.8 1319.6 1180.9 1048.2 924.5
806.9 702.8 601.8 524.8 478.1 435.9 398.2 363.5 328.8 298.6
273 248.8 226.2 205.1 184 164.4 146.3 129.7 111.6 95
79.9 64.9 49.8 36.2 22.6 10.6 0
